Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
501648
Bill of material
5016481000
PN
Part Number
5016481000
DESC
Description
2.00mm Pitch, iGrid Female Crimp Terminal, Female, Tin (Sn) Plating, 26-28 AWG, Reel
CURRENT
Maximum Current
1.5.2020. A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
N/A µm
WS
Wire Size
26, 28 AWG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    50212
    Molex
    51065
    Molex
    501647
    Molex
    205342
    Molex
    64322
Previews
3D
2D
Download CAD models