Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5020425 - SORTI 1/10
Bill of material
PHOENIX CONTACT 5020425
MANUID
Product number of the Manufacturer
5020425
DESCSHORT
Short Description
Range box
DESCLONG
Long Description
Range box, length: 105 mm, width: 170 mm, height: 32 mm, color: transparent
MANUTYPEDESC
Manufacturer Type Description
SORTI 1/10
PREVIEW
Preview
INTNO
International product number
4017918095062
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAF016
width
170 mm
BAA018
length
105 mm
AAL072
conducting (ESD)
No
AAJ424
number of insert cabinet
0
AAP705
Number of subdivisions
10
BAG379
stackable
Yes
AAO663
GTIN
4017918095062
AAW338
Manufacturer product designation
Range box
AAU734
Manufacturer product description
Assortment box, dimensions: 170 x 105 x 32 mm, 10 compartments, compartment size: 50 x 32 mm
AAO057
Product type
SORTI 1/10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39231090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part