Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5020645 - SORTI 3/ 7
Bill of material
PHOENIX CONTACT 5020645
MANUID
Product number of the Manufacturer
5020645
DESCSHORT
Short Description
Range box
DESCLONG
Long Description
Range box, length: 170 mm, width: 250 mm, height: 46 mm, color: transparent
MANUTYPEDESC
Manufacturer Type Description
SORTI 3/ 7
PREVIEW
Preview
INTNO
International product number
4017918095086
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAF016
width
250 mm
BAA018
length
170 mm
AAL072
conducting (ESD)
No
AAJ424
number of insert cabinet
0
AAP705
Number of subdivisions
7
BAG379
stackable
Yes
AAO663
GTIN
4017918095086
AAW338
Manufacturer product designation
Range box
AAU734
Manufacturer product description
Assortment box, dimensions: 250 x 170 x 46 mm, 7 compartments, compartment size 1: 98 x 39 mm, compartment size 2: 66 x 243 mm
AAO057
Product type
SORTI 3/ 7
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39231090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part