Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5022818 - APK-HP 2 METER
Bill of material
PHOENIX CONTACT 5022818
MANUID
Product number of the Manufacturer
5022818
DESCSHORT
Short Description
Mounting adapter
DESCLONG
Long Description
Mounting adapter, material: PA, color: gray
MANUTYPEDESC
Manufacturer Type Description
APK-HP 2 METER
PREVIEW
Preview
INTNO
International product number
4017918095314
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAA351
color
Grey
AAF040
net weight
0.235 kg
BAE496
min. thickness
27 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
No
BAD581
Latchable present
Yes
AAO663
GTIN
4017918095314
AAW338
Manufacturer product designation
Mounting adapter
AAU734
Manufacturer product description
Holding profile, snaps into the cover holder APK-TU, with groove for Zack strip ZB 5 to ZB 10, length: 2 m
AAO057
Product type
APK-HP 2 METER
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
39162000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models