Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
5023 - Cav. wall, O-range ECON®, trpl.
Bill of material
5023
CNSORDERNO
Art. No.
5023
BZ
Type
Cav. wall, O-range ECON®, trpl., for conduits M16-M25, with bridge, with device screws, Ø 68/67 mm
LOD
Level of Details
FP
für Plattenstärke
7 - 40 mm
T
Depth
47 mm
AEBO
Anzahl Einbauöffnungen
3
M20
Rohreinführungen M20
6
M25
Rohreinführungen M25
2
XVB
XVB-F2 3 x 1.5 mm²
2
XVB2
XVB-F2 3 x 2.5 mm²
2
CNSMASSEXACT
Individual net weight
76.91 g
CNSVOLUMEEXACT
Single volume
0.964 l
CNSEAN
EAN-Code
5412222367420
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models