Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
50263565 - Centering bushing
Bill of material
50263565 Centering bushing 8h6x3.5 mm
BNR
Order number
50263565
TYP
Type
8h6x3.5 mm
A
Dimension A
8 mm
B
Dimension B
3.5 mm
C
Dimension C
5.4 mm
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
0.001 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models