Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5026869 - URTK/S GEHAEUSE
Bill of material
PHOENIX CONTACT 5026869
MANUID
Product number of the Manufacturer
5026869
DESCSHORT
Short Description
Housing
DESCLONG
Long Description
Housing
MANUTYPEDESC
Manufacturer Type Description
URTK/S GEHAEUSE
PREVIEW
Preview
INTNO
International product number
4017918245627
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
36
AAP798
Application standards
not available
BAC140
Combustibility class
not relevant
BAB392
certificate/approval
EAC
BAA351
color
Grey
AAF040
net weight
0.008 kg
BAA097
color of housing
Grey
AAB515
seal present
No
AAB396
Design of housing surface
Not applicable
AAS460
Size of connection thread
not relevant
AAB504
Housing coating
not relevant
AAS459
Corrosion resistance
not relevant
AAS463
Support present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
No
AAS462
Mounting method of the cable gland
not relevant
AAP372
number of cable inlets
0
AAB224
Arrangement of the cable lead-in
not available
AAO663
GTIN
4017918245627
AAW338
Manufacturer product designation
Housing
AAU734
Manufacturer product description
Housing
AAO057
Product type
URTK/S GEHAEUSE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85472000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models