Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5028731 - SORTI 3/18
Bill of material
PHOENIX CONTACT 5028731
MANUID
Product number of the Manufacturer
5028731
DESCSHORT
Short Description
Range box
DESCLONG
Long Description
Range box, length: 170 mm, width: 250 mm, height: 46 mm, color: transparent
MANUTYPEDESC
Manufacturer Type Description
SORTI 3/18
PREVIEW
Preview
INTNO
International product number
4017918095345
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAF016
width
250 mm
BAA018
length
170 mm
AAL072
conducting (ESD)
No
AAJ424
number of insert cabinet
0
AAP705
Number of subdivisions
18
BAG379
stackable
Yes
AAO663
GTIN
4017918095345
AAW338
Manufacturer product designation
Range box
AAU734
Manufacturer product description
Assortment box, dimensions: 250 x 170 x 46 mm, 18 compartments, compartment size 1: 48 x 39 mm, compartment size 2: 66 x 39 mm
AAO057
Product type
SORTI 3/18
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39231090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
下载CAD模型
没有针对该零部件的生成操作