Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5031731 - BMKD 38X11 YE
Bill of material
PHOENIX CONTACT 5031731
MANUID
Product number of the Manufacturer
5031731
DESCSHORT
Short Description
Label sheet for matrix printer
DESCLONG
Long Description
Label sheet for matrix printer, Sheet, yellow, unlabeled, can be labeled with: Matrix printer, mounting type: adhesive, lettering field size: 38 x 11 mm, Number of individual labels: 10000
MANUTYPEDESC
Manufacturer Type Description
BMKD 38X11 YE
PREVIEW
Preview
INTNO
International product number
4017918095536
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
BAC140
Combustibility class
V0
BAA018
length
11 mm
BAF016
width
38 mm
AAF040
net weight
1.750 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
10000
BAD656
Without halogens
No
AAO663
GTIN
4017918095536
AAW338
Manufacturer product designation
Label sheet for matrix printer
AAU734
Manufacturer product description
Label sheet for matrix printer, Sheet, yellow, unlabeled, can be labeled with: Matrix printer, mounting type: adhesive, lettering field size: 38 x 11 mm, Number of individual labels: 10000
AAO057
Product type
BMKD 38X11 YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
BE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat