Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5032374 - BMKL 25X12 WH
Bill of material
PHOENIX CONTACT 5032374
MANUID
Product number of the Manufacturer
5032374
DESCSHORT
Short Description
Label sheet, DIN A4
DESCLONG
Long Description
Label sheet, DIN A4, Sheet, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, lettering field size: 25 x 12 mm, Number of individual labels: 147
MANUTYPEDESC
Manufacturer Type Description
BMKL 25X12 WH
PREVIEW
Preview
INTNO
International product number
4017918095772
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAA018
length
12 mm
BAF016
width
25 mm
AAF040
net weight
0.000 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
147
BAD656
Without halogens
No
BAB664
material
Polyester
AAO663
GTIN
4017918095772
AAW338
Manufacturer product designation
Label sheet, DIN A4
AAU734
Manufacturer product description
Label sheet, DIN A4, Sheet, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, lettering field size: 25 x 12 mm, Number of individual labels: 147
AAO057
Product type
BMKL 25X12 WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part