Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5032439 - SSMK 60X18
Bill of material
PHOENIX CONTACT 5032439
MANUID
Product number of the Manufacturer
5032439
DESCSHORT
Short Description
Control cabinet marker
DESCLONG
Long Description
Control cabinet marker, transparent/white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: screw, rivet, lettering field size: 56 x 14 mm
MANUTYPEDESC
Manufacturer Type Description
SSMK 60X18
PREVIEW
Preview
INTNO
International product number
4017918095802
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAC140
Combustibility class
V2
BAA018
length
18 mm
BAF016
width
60 mm
AAF040
net weight
0.005 kg
BAD656
Without halogens
Yes
BAB664
material
PC
AAO663
GTIN
4017918095802
AAW338
Manufacturer product designation
Control cabinet marker
AAU734
Manufacturer product description
Control cabinet marker, size: 60 x 18 mm, lettering field: 56 x 14 mm, 2 mounting holes M3, including 1 x ES-SSMK-GB 60 x 18
AAO057
Product type
SSMK 60X18
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
下载CAD模型
没有针对该零部件的生成操作