Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
503765
Bill of material
5037650098
PN
Part Number
5037650098
DESC
Description
1.00mm Pitch, Pico-Lock Female Crimp Terminal, Gold (Au) Plating, 28-30 AWG, Reel
CURRENT
Maximum Current
1.5.2020. A
MATERIAL
Material - Plating Mating
Gold
PMM
Plating min - Mating
N/A µm
WS
Wire Size
28, 30 AWG
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model