Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
505071
Bill of material
5050710101
PN
Part Number
5050710101
DESC
Description
TermiMate PCB Plug Terminal, 1.20mm Mated Height
CIRCUITS
Circuits
1
CURRENT
Maximum Current
3.0 A
MATERIAL
Material - Plating Mating
Tin over Nickel
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Surface Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models