您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1437535-7
TE Connectivity
Connectors
Card Edge Connectors & Sockets_new
IC Sockets
DIP Sockets
Powered by
CAD模型選擇
{teconnectivity/connectors/card_edge_connectors_and_sockets_new/ic_sockets/dip_sockets/1437535_7.prj},{NB=1437535-7},{PN=1437535-7},{NUMBEROFPOSITIONS=6},{NUMBEROFROWS=2},{CONTACTRESISTANCEMOHM=10},{INSULATIONRESISTANCEMOHM=5000},{CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN=25},{CONTACTCURRENTRATINGMAXA=3},{PACKAGINGQUANTITY=80},{SHA256=st21RiYWO5yp49wuNv36gKEhA5VEbUKYkFmwBvAgMKo=},{INAME=14375352d7},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
506-AG11D-ES
Bill of material
1437535-7
PN
Part Number
1437535-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1437535-7
TEINTERNALDESCRIPTION
TE Internal Description
506-AG11D-ES=SOCKET ASSEMBLY
LEGSTYLE
Leg Style
Straight
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Socket
NUMBEROFPOSITIONS
Number of Positions
6
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFROWS
Number of Rows
2
CONTACTRESISTANCEMOHM
Contact Resistance
10
mOhm
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000
MOhm
CONNECTORPROFILE
Connector Profile
Standard
COLOR
Color
Black
FRAMESTYLE
Frame Style
Closed
SLEEVEPLATINGMATERIAL
Sleeve Plating Material
TinLead
SLEEVEMATERIAL
Sleeve Material
BrassCopper
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTFABRICATION
Contact Fabrication
Stamped & Formed
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
25
uin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3
A
MATINGCONTACTTYPE
Mating Contact Type
Four-Fingered
CONTACTTYPE
Contact Type
Pin
SOCKETSTYLE
Socket Style
Standard
SOCKETTYPE
Socket Type
DIP
CONTACTTERMINATIONTYPE
Contact Termination Type
Through Hole
TERMINATIONPOSTLENGTH
Termination Post Length
3.18 mm [ .125 in ]
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ]
Pitch
HOUSINGMATERIAL
Housing Material
Polyester
HEIGHTABOVEPCBOARD
Height Above PC Board
3.43 mm [ .135 in ]
ROWTOROWSPACING
Row-to-Row Spacing
7.62 mm [ .3 in ]
LENGTHIN
Length
.3
in
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
80
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求