카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5062988 - CMS-GRAV-ZNH 15
Bill of material
PHOENIX CONTACT 5062988
MANUID
Product number of the Manufacturer
5062988
DESCSHORT
Short Description
Accessories
DESCLONG
Long Description
Accessories
MANUTYPEDESC
Manufacturer Type Description
CMS-GRAV-ZNH 15
PREVIEW
Preview
INTNO
International product number
4017918097073
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
41
AAS627
Weight of the individual packaging
3 g
AAS629
Foil weight portion of the individual packaging
3 g
AAS628
Cardboard weight portion of the individual packaging
0 g
AAS630
Polystyrene weight portion of the individual packaging
0 g
AAO663
GTIN
4017918097073
AAW338
Manufacturer product designation
Accessories
AAU734
Manufacturer product description
Depth regulation sleeve for CMS-GRAV-PGS, material: Polished chrome-plated brass, inner diam. opening: 11.5 mm, outer diam. opening: 15 mm
AAO057
Product type
CMS-GRAV-ZNH 15
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84669360
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.