Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
50637
Bill of material
506370028
PN
Part Number
506370028
DESC
Description
2.00mm Pitch Crimp Terminal, Female, Reel, Lead Free
CURRENT
Maximum Current
N/A A
MATERIAL
Material - Plating Mating
Gold
PMM
Plating min - Mating
0.102 µm
WS
Wire Size
14, 16, 18 AWG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models