Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5066528 - CMS-VAC-PL 3
Bill of material
PHOENIX CONTACT 5066528
MANUID
Product number of the Manufacturer
5066528
DESCSHORT
Short Description
Vacuum clamping plate
DESCLONG
Long Description
Vacuum clamping plate, width: 500 mm, height: 28 mm, color: silver
MANUTYPEDESC
Manufacturer Type Description
CMS-VAC-PL 3
PREVIEW
Preview
INTNO
International product number
4017918097400
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAS627
Weight of the individual packaging
2100 g
AAS629
Foil weight portion of the individual packaging
100 g
AAS628
Cardboard weight portion of the individual packaging
1900 g
AAS630
Polystyrene weight portion of the individual packaging
100 g
AAO663
GTIN
4017918097400
AAW338
Manufacturer product designation
Vacuum clamping plate
AAU734
Manufacturer product description
Vacuum clamping plate, incl. rubber pad, clamping surface: 500 x 500 x 28 mm, color: Silver colored
AAO057
Product type
CMS-VAC-PL 3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84662098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part