Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5074285 - Polymer bushing and stainless steel washer hinge 101.6 x 76.2 mm
Bill of material
50-7-4285
PREVIEW
REF
Reference
50-7-4285
MATERIAL
Material
steel
FINISH
Finish
satingalvanised
A
101.6 mm
B
76.2 mm
C
2.5 mm
D
7 mm
S
7.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models