Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
508-AG11D
Bill of material
7-1437529-9
PN
Part Number
7-1437529-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
7-1437529-9
TEINTERNALDESCRIPTION
TE Internal Description
508-AG11D=SOCKET ASSY
LEGSTYLE
Leg Style
Straight
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
8
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
CONNECTORPROFILE
Connector Profile
Standard
FRAMESTYLE
Frame Style
Open
CONTACTFABRICATION
Contact Fabrication
Screw Machine
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
25 uin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
CONTACTTERMINATIONTYPE
Contact Termination Type
Through Hole
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
ROWTOROWSPACING
Row-to-Row Spacing
7.62 mm [ .3 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models