Catalog navigation
CAD model selection
Selectable products: 59
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
50A - Un-finished
Bill of material
50A38
TYPE
Type
50A
NOT
Number of teeth
DP
Pitch dia
mm
DC
Teeth bottom dia
mm
DC2
Caliper dia
mm
DO
Outer dia
mm
T
Width of teeth
8.7 mm
MAT
Hardeningtempering
None
MATC
Comments hardeningtempering
SD
Bore
mm
SURFT
Surface treatment
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models