Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SATA
Description
50D - Ball-Screw Series
Bill of material
50D-YL5-S100-M2-H100W
MODEL
Model
50D
HT
Hole type
LEAD
Lead
mm
BS
B.S
12 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor Output
BRAKE
Motor Brake
L
Length of Actuator
288.5 mm
A
38.5 mm
M
4 unit
N
5 unit
KG
2.10 kg
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD