Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
#51#.#.00.16# - Pneumatic - Differential
Bill of material
514.42.00.16
M
Model
C
Connections
F
Function
O
Temperature options
PMAX
Max working pressure
10 bar
FL
Fluid
Filtered and lubricated air
PF
Flow rate at 6 bar with Δp= 1
1100 Nl/min
DN
Orifice size
8 mm
CV
Cv
1,11
KV
kv
16,66
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models