Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
510847 - AIR KNIFE PLUS 2 INLETS VISUAL
Bill of material
510847/0330
CODE
Code
510847/0330
A
Length
32 mm
B
Diameter
105 mm
C
Length
235 mm
D
Diameter
141.6 mm
E
Length
40 mm
F
Length
mm
Enter value for F
Length
mm
cm
inch
ft
G
Length
2.1 - 6.0 mm
LTOT
Length
330 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FM
    PROJECTING ROLLER CONVEYORS
    FM
    501003/A - REVOLVING DIFFUSER L=620
    FM
    500846 CONFIGURATION - AIR KNIFE PLUS 1 INLET
    FM
    510846 - AIR KNIFE PLUS 1 INLET VISUAL
    FM
    CYCLONE 90° FIXING BRACKET GALV
    Hettich
    Knife Holder - Knife Holder
    FM
    DIFFUSER FIXING BRACKET SX/DX - DIFFUSER FIXING BRACKET SX/DX
Previews
3D
Dimension
2D
Download CAD models