Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Tecnorm
Description
5130. Sliding plate - Slide elements
Bill of material
5130.075.075
BESTNR
Order number
INFO
PDF Info
Online Pdf
B
Length
mm
L
Length
mm
S
Length
10 mm
B1
Length
mm
L1
Length
mm
FORM
Form
MAT
Material
Bronze with solid lubricant, maintenance
HRC
Hardness
HB10: 190 - 220 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Tecnorm
    5131. Sliding plate - Slide elements
    Tecnorm
    5132. Sliding plate - Slide elements
    Tecnorm
    5140. Flat bars - Slide elements
    Tecnorm
    5156. Angle trims - L-Gibs with/withoutmounting holes
    Tecnorm
    5122. Sliding plate - Slide elements
    Tecnorm
    5133. Sliding plate - Slide elements
    Bordignon
    BF.01 - Bolt Guide
    FIBRO
    2962.78. - Sliding pad, Bronze with solid lubricant
    Tecnorm
    5170. Guide rail with 2 sliding surfaces - Slide elements
    Bordignon
    GP.10 - Wear Plate
    Tecnorm
    5157. Angle trims, without fastening drilling - Slide elements
Previews
3D
Dimension
2D
Download CAD models