Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5144055 - WIREMARK-F 23
Bill of material
PHOENIX CONTACT 5144055
MANUID
Product number of the Manufacturer
5144055
DESCSHORT
Short Description
Marking foil for automatic conductor labeling device
DESCLONG
Long Description
Marking foil for automatic conductor labeling device, Roll, white, unlabeled, can be labeled with: WIREMARK, mounting type: adhesive, lettering field size: 22.8 x 14 mm
MANUTYPEDESC
Manufacturer Type Description
WIREMARK-F 23
PREVIEW
Preview
INTNO
International product number
4017918921965
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
57
BAF016
width
23 mm
BAA351
color
White
BAG640
Assembly type
quick fastening
AAF040
net weight
0.324 kg
AAH043
type of delivery
Castor
BAD656
Without halogens
No
BAB664
material
PEPT
BAC732
Min. cable diameter
1.600 mm
AAG172
max. cable diameter
5.600 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
5.600 mm
BAC708
Min. diameter of conductors
1.600 mm
AAO663
GTIN
4017918921965
AAW338
Manufacturer product designation
Marking foil for automatic conductor labeling device
AAU734
Manufacturer product description
Marking foil for automatic conductor labeling device, Roll, white, unlabeled, can be labeled with: WIREMARK, mounting type: adhesive, lettering field size: 22.8 x 14 mm
AAO057
Product type
WIREMARK-F 23
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39206219
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part