Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5146547-1
Bill of material
5146547-1
PN
Part Number
5146547-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5146547-1
TEINTERNALDESCRIPTION
TE Internal Description
RECEPTACLE, 68P PC CARD, SPL EAR GEOMETR
CONNECTORSTYLE
Connector Style
Plug
HEADERTYPE
Header Type
Unshrouded
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SHIELDED
Shielded
No
PCBOFFSET
PCB Offset
0 mm [ 0 in ]
PRODUCTTYPE
Product Type
Connector
NUMBEROFPOSITIONS
Number of Positions
68
NUMBEROFROWS
Number of Rows
2
NUMBEROFCARDSLOTS
Number of Card Slots
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
PRELOADED
Preloaded
Yes
LEADCONFIGURATION
Lead Configuration
Inline
HOLDDOWN
Hold-Down
Without
LEADLENGTH
Lead Length
2.48 mm [ .098 in ]
COLOR
Color
Black
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTTYPE
Contact Type
Socket
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGALIGNMENT
Mating Alignment
Without
BOARDMOUNT
Board Mount
Top Side
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
HEIGHTABOVEPCBOARDMM
Height Above PC Board
3.3 mm
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
20
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
COMMENT
Comment
Two size M2 screws (customer supplied) are required for strain relief.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models