Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5174726-4
Bill of material
5174726-4
PN
Part Number
5174726-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5174726-4
TEINTERNALDESCRIPTION
TE Internal Description
WTOB 50P SHIELD CONN
SHELLTYPE
Shell Type
Full Metal Shell
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Board
ROWTOROWSPACING
Row-to-Row Spacing
.1 in, 2.54 mm
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
CONNECTORTYPE
Connector Type
Connector Assembly
GROUNDED
Grounded
No
GROUNDINGINDENTS
Grounding Indents
Without
GROUNDINGSTRAPS
Grounding Straps
Without
SHIELDED
Shielded
Yes
NUMBEROFPOSITIONS
Number of Positions
50
NUMBEROFROWS
Number of Rows
4
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
CONNECTORPROFILE
Connector Profile
Standard
POSTPLATINGMATERIAL
Post Plating Material
Tin over Nickel
SHIELDPLATINGMATERIAL
Shield Plating Material
Nickel over Copper
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel over Copper
SHELLMATERIAL
Shell Material
Zinc Die Cast
SHIELDMATERIAL
Shield Material
Zinc Die Cast
POSTSPACERMATERIAL
Post Spacer Material
Thermoplastic
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold Flash
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
GROUNDINGCLIPS
Grounding Clips
Without
TERMINATIONPOSTLENGTH
Termination Post Length
3.8 mm [ .15 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Mounting Hole
MATINGRETENTIONTYPE
Mating Retention Type
Screwlocks
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MOUNTINGHOLEDIAMETERMM
Mounting Hole Diameter
2.7 mm
MATINGALIGNMENT
Mating Alignment
Without
MATINGRETENTION
Mating Retention
Without
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
PBT
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
POSTSPACERFLAMMABILITYRATING
Post Spacer Flammability Rating
UL 94V-0
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
5
PACKAGINGMETHOD
Packaging Method
Tray
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models