Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
520466-1
Bill of material
520466-1
PN
Part Number
520466-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
520466-1
TEINTERNALDESCRIPTION
TE Internal Description
16 SDL RND SHIELD,TOP,BULK PKG
ALIAS
Alias #
4-26770-6180, 4021960
ACCESSORYTYPE
Accessory Type
Top Shield
CONNECTORSTYLE
Connector Style
Plug
PRODUCTTYPE
Product Type
Accessory
RECEPTACLECONFIGURATION
Receptacle Configuration
Standard
CABLETYPE
Cable Type
Round
NUMBEROFCONDUCTORS
Number of Conductors
16
NUMBEROFPOSITIONS
Number of Positions
16
PCBMOUNTRETENTION
PCB Mount Retention
Without
HOUSINGMATERIAL
Housing Material
Polycarbonate GF
HOUSINGCOLOR
Housing Color
Smoke Gray
AGENCYSTANDARD
AgencyStandard
CSA, UL
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
PACKAGINGQUANTITY
Packaging Quantity
1000
PACKAGINGMETHOD
Packaging Method
Loose Piece
COMMENT
Comment
Plug assemblies for round cable need a top shield, bottom shield, boot, and ferrule.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models