Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
520853-2
Bill of material
520853-2
PN
Part Number
520853-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
520853-2
TEINTERNALDESCRIPTION
TE Internal Description
8 SDL RND PLUG BOOT,BULK PKG
ACCESSORYTYPE
Accessory Type
Boot
CONNECTORSTYLE
Connector Style
Plug
RECEPTACLECONFIGURATION
Receptacle Configuration
Standard
CABLETYPE
Cable Type
Round
PRODUCTTYPE
Product Type
Accessory
NUMBEROFCONDUCTORS
Number of Conductors
8
NUMBEROFPOSITIONS
Number of Positions
8
BOOTCOLOR
Boot Color
Gray
BOOTMATERIAL
Boot Material
Thermoplastic Rubber
PCBMOUNTRETENTION
PCB Mount Retention
Without
HOUSINGMATERIAL
Housing Material
Polycarbonate
AGENCYSTANDARD
AgencyStandard
CSA, UL
PACKAGINGQUANTITY
Packaging Quantity
1
PACKAGINGMETHOD
Packaging Method
Loose Piece
COMMENT
Comment
Plug assemblies for round cable need a top shield, bottom shield, boot, and ferrule.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models