Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
520V Hub City Models - 520 Series
Bill of material
0220-65310
PN
Part No.
0220-65310
MN
Model Number
520V
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
2.000 Inch
DESCRIPTION
Description
520V 10/1 AL WR 182TC
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
1.125 Inch
OT
Output Type
Shaft
CD
C.D.
5.168 Inch
A
6.42 Inch
D
5.375 Inch
G
182TC
H
3.190 Inch
I
7.50 Inch
J
1/4 X 1/8
K
7.25 Inch
L
8.501/8.504 Inch
M
1.125 Inch
N
9.00 Inch
O
17/32 Inch
P
Holes
R
0.44 Inch
T
9.00 Inch
T2
9.75 Inch
U
2.000/1.999 Inch
V
5.67 Inch
V1
4.26 Inch
X
1/2 x 1/4
Y
4.88 Inch
Y1
3.50 Inch
Z
5.49 Inch
A2
0.75 Inch
B2
16.83 Inch
B3
12.58 Inch
C2
15.250 Inch
C3
11.000 Inch
D2
6.750 Inch
D3
5.500 Inch
E2
11/16 Inch
AA
9.500 Inch
BB
4.750 Inch
CC
3.750 Inch
DD
1.875 Inch
EE
5/8 NC Inch
FF
1.00 Inch
GG
1.25 Inch
WTL
Wt.
144 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    W516 Hub City Models - W516 Series
    Hub City
    W300 Hub City Models - Series W300
    Hub City
    W50B Hub City Models - W50B Series
    Hub City
    387 Hub City Models - 380 Series
    Hub City
    388 Hub City Models - 380 Series
    Hub City
    GW802 Hub City Models - GW80 Series
    Hub City
    454 Hub City Models - 450 Series
Previews
3D
Dimension
2D
Download CAD models