Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5213949 - Hinges for marine applications - 36.5 x 65.5 mm
Bill of material
52-1-3949
PREVIEW
REF
Reference
52-1-3949
MATERIAL
Material
316 stainless steel
FINISH
Finish
polished
A
36.5 mm
B
65.5 mm
C
2 mm
D
5 mm
E
15.9 mm
WEIGHT
weight
54 g
S
6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25370-hinges-for-marine-applications-36-5-x-65-5-mm.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models