Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
524 Hub City Models - 520 Series
Bill of material
0220-65142
PN
Part No.
0220-65142
MN
Model Number
524
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.750 Inch
DESCRIPTION
Description
524 10/1 A WR 182TC
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
1.125 Inch
OT
Output Type
Shaft
CD
C.D.
5.168 Inch
A
6.418 Inch
B
2.624 Inch
D
5.375 Inch
E
13.167 Inch
G
182TC Inch
H
3.19 Inch
I
7.50 Inch
J
J Keyway
1/4 X 1/8
K
7.25 Inch
L
8.501/8.504 Inch
M
1.125 Inch
N
9.00 Inch
O
17/32 Inch
P
Holes
R
0.44 Inch
S
15.62 Inch
T
7.81 Inch
U
1.750/1.749 Inch
V
4.48 Inch
W
4.17 Inch
X
X Keyway
3/8 x 3/16
Y
3.50 Inch
AA
9.500 Inch
BB
4.750 Inch
CC
3.750 Inch
DD
1.875 Inch
EE
5/8 NC Inch
FF
1.00 Inch
GG
1.25 Inch
WTL
Wt.
138 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models