Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
534
Bill of material
534 - 5
MODELNO
Model number
534 - 5
F1
Force
12000 N
F3
Force
12000 N
FI
YIELD (F1:Fi)
30:1 N
STROKE
Stroke
50 mm
WEIGHT
Weight
2170 g
A
141.5 mm
B
63 mm
E
31 mm
E2
14 mm
E3
45 mm
E4
55.5 mm
E5
17 mm
E6
20 mm
E7
20 mm
E8
10 mm
F
43 mm
F2
45 mm
G
18.5 mm
H
87 mm
H2
173 mm
J
20 mm
J2
25 mm
K
9 mm
L
250.5 mm
L2
133 mm
L3
147 mm
N
Ø 10,5 mm
N2
Ø 8,5 mm
N3
Ø 7 mm
N4
Ø 6 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/534.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/534.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    513
    Kukamet
    535
    Kukamet
    536
Previews
3D
Dimension
2D
Download CAD models