You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
5340
80/20
Inch
stanchions
Powered by
CAD模型選擇
{8020/inch/stanchions/5340_asmtab.prj},{NB=5340},{PN=5340},{SIZE=1.000},{MATB=6105-T5 Aluminum},{FIN=Clear Anodize},{MATH=Black Nylon},{A=3.375},{B=1.500},{C=2.375},{D=1.000},{E=1.004},{F=0.750},{I=0.313},{J=1.622},{L=1.861},{M=1.224},{N=0.530},{B1=0.064},{R1=0.1250},{W=.825},{PPATH=5340_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
80/20
Description
5340 - Quick Cross Clamp
Bill of material
5340
PN
Part No.
5340
SIZE
Size
1.000
Inch
MATB
Material of Block
6105-T5 Aluminum
FIN
Finish
Clear Anodize
MATH
Material of Handle
Black Nylon
A
3.375
Inch
B
1.500
Inch
C
2.375
Inch
D
1.000
Inch
E
E (Bore Thru)
1.004
Inch
F
0.750
Inch
I
0.313
Inch
J
1.622
Inch
L
1.861
Inch
M
1.224
Inch
N
0.530
Inch
W
Weight
.825
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求