Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
5360, 5370, 5360-Black, 5370-Black - Horizontal Quick Clamp
Bill of material
5360-Black
PN
Part No.
SERIES
Series
SIZE
Size
1.000 Inch
MAT
Material
6105-T5 Clear Aluminium
FIN
Finish
Anodize
A
3.000 Inch
B
2.250 Inch
C
1.500 Inch
D
1.500 Inch
E
0.875 Inch
F
Inch
G
1.062 Inch
H
2.125 Inch
I
0.313 Inch
J
0.500 Inch
K
1.004 Inch
W
Weight.
.294 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models