536490674
Molex
PCB Headers
0.64mm
SlimStack
Powered by
CAD模型選擇
{molex/pcb_headers/0_64mm/slimstack/53649.prj},{NB=536490674},{SHA256=84LWz8ja4R/fQKGW3PC22tDyOsPCpLl8TDhWacQoKp0=},{INAME=00006__536490674},{PN=536490674},{DESC=SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 9.00 or 15.00mm Mated Height, 6.40mm Mated Width, 60 Circuits},{CIRCUITS=60},{CURRENT=0.5},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Molex
Description
53649
Bill of material
536490674
PN
Part Number
536490674
536490674
DESC
Description
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 9.00 or 15.00mm Mated Height, 6.40mm Mated Width, 60 Circuits
SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 9.00 or 15.00mm Mated Height, 6.40mm Mated Width, 60 Circuits
CIRCUITS
Circuits
60
60
CURRENT
Maximum Current
0.5
A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求