Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5406721-4
Bill of material
5406721-4
PN
Part Number
5406721-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5406721-4
TEINTERNALDESCRIPTION
TE Internal Description
MJ,RJ45,SMT,BLACK,13REEL
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
MODULARJACKPLUGINTERFACETYPE
Modular Jack & Plug Interface Type
RJ45
MODULARJACKSPLUGSPRODUCTS
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
MODULARCONNECTORSTYLE
Modular Connector Style
Jack
GROUNDINGOPTIONS
Grounding Options
None
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORSCONNECTORCOMPONENTSTYPE
Connectors & Connector Components Type
Connector
KEYED
Keyed
No
PORTCONFIGURATION
Port Configuration
Single Port
PORTMATRIXCONFIGURATION
Port Matrix Configuration
1 x 1
CONNECTORCONTACTDENSITY
Connector Contact Density
Standard
STATUSINDICATOR
Status Indicator
None
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
8
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
MODULARJACKLATCHORIENTATION
Modular Jack Latch Orientation
Inverted - Latch Up
CONNECTORPROFILE
Connector Profile
Low
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Panel Stops
PANELMOUNTFEATURE
Panel Mount Feature
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount, Panel
BOARDLOCKMATERIAL
Boardlock Material
Phosphor Bronze
MATINGENTRYLOCATION
Mating Entry Location
Side
CENTERLINEPITCH
Centerline
1.02 mm [ .04 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
High Temperature Thermoplastic
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
PCBTAILLENGTH
PCB Tail Length
1.52 mm [ .059 in ]
CONNECTORHEIGHT
Connector Height
12.4 mm [ .488 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 70 C [ -40 - 158 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PERFORMANCECATEGORY
Performance Category
Cat 5
PACKAGINGQUANTITY
Packaging Quantity
200
PACKAGINGMETHOD
Packaging Method
Tape & Reel
PACKAGINGREELDIAMETERCM
Packaging Reel Diameter
56 cm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    RJ45 Connectors
    Weidmüller
    1433910000 - RJ45C6 T1U 2.7N4N TY
    Weidmüller
    1433800000 - RJ45C5 T1D 3.3N4N TY
    FPIC
    A2-9062-000HJ - RJ45
Previews
3D
2D
Download CAD models