Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5413590-3
Bill of material
5413590-3
PN
Part Number
5413590-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5413590-3
TEINTERNALDESCRIPTION
TE Internal Description
BNC BLKHD JACK,75 OHM,HEX
RFINTERFACE
RF Interface
BNC
RFCONNECTORSTYLE
RF Connector Style
Jack
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
Belden 8218, JIS 2.5C-2V
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSEALTYPE
Connector Seal Type
Gasket
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
75 Ohm
CABLECONNECTORORIENTATION
Cable Connector Orientation
Straight
BODYMATERIAL
Body Material
Zinc
BODYPLATINGMATERIAL
Body Plating Material
Nickel
BODYINSULATION
Body Insulation
Without
CRIMPTYPE
Crimp Type
Hex
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
RFCONNECTORCENTERCONTACTPLATINGTHICKNESSUIN
RF Connector Center Contact Plating Thickness
1080 uin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Hex Crimp
PCBMOUNTRETENTION
PCB Mount Retention
Without
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Bayonet
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Mechanical
DETENT
Detent
With
PANELATTACHMENTSTYLE
Panel Attachment Style
Rear Mount
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
2 GHz
PACKAGINGMETHOD
Packaging Method
Carton
DIELECTRICMATERIAL
Dielectric Material
Polyethylene
ADDITIONALFEATURES
Additional Features
Hardware Included
COUPLINGNUTBASEMATERIAL
Coupling Nut Base Material
Brass
GRADE
Grade
Commercial
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Amphenol RF
    122160
    Amphenol RF
    031-71016-RFX
    TE Connectivity
    5-1634516-5
    TE Connectivity
    5-1634516-1
    Amphenol RF
    122192-15RP
    Amphenol RF
    031-6824
Previews
3D
2D
Download CAD models