Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hammer Caster
Description
542H-NRB
Bill of material
542H-NRB 65
CNSORDERNO
Order Number
D
Diameter of wheel
mm
W
Width of wheel
40 mm
H
Width of boss
45 mm
D1
Diameter of Hole
10.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models