Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hammer Caster
Description
542S-BAU
Bill of material
542S-BAU 50
CNSORDERNO
Order Number
D
Diameter of wheel
mm
W
Width of wheel
40 mm
H
Width of boss
45 mm
D1
Diameter of Hole
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    542S-NRB
    Hammer Caster
    542S-PB
    Hammer Caster
    559P-NRB
    Hammer Caster
    559P-N
    Hammer Caster
    420A
    Hammer Caster
    562S-NRB
    Hammer Caster
    940ER
    Hammer Caster
    435S-RBB
    Hammer Caster
    420EA
    Hammer Caster
    560SR
    Hammer Caster
    915EA
    Hammer Caster
    426S-C
    Hammer Caster
    415MA
    Hammer Caster
    415A
Previews
3D
Dimension
2D
Download CAD models