Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
543-01 - MSQ-fitting 90° - BAIO® system
Bill of material
5439080000
IN
Item Number
5439080000
LOD
LOD Level
DN
Nominal Diameter
80 mm
PN
Max. operating pressure
16 bar
D
98 mm
E
105 mm
H
273 mm
L
276 mm
L1
218 mm
L2
190 mm
L3
218 mm
B
151 mm
W
Weight
7.50 kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water
MED
Medium
Potable water | Sewage water
NOTICE
Notice
Notice 1: Factory preinstalled BAIO® lip gasket (BLD®) for DCI pipes; Notice 2: When connecting PE or PVC pipes, please note the surcharge for the GKS seal; Notice 3: Product numbers for gas on request.; Notice 4: When connecting PE pipes a support liner (model no. 590) must be used
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models