Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hammer Caster
Description
545H
Bill of material
545H-NRB 65
CNSORDERNO
Order Number
AW
Available wheels
NRB
D
Diameter of wheel
H
Height
mm
AB
Mounting plate
100x100 mm
XY
Pitch of mounting hole
78x78
P
Diameter of mounting hole
11 mm
E
Offset
18 mm
RT
Radius of turning
mm
V
Dimension
mm
K
Dimension
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    540HR
    SEKISUI
    JIS10KF
    Hammer Caster
    420EK
    Hammer Caster
    540H
    Hammer Caster
    560S
    Hammer Caster
    560SR
    Hammer Caster
    940BEA
    domino modul
    SKS 5 - Fast-action Coupling Set for Linear Module LM 5
    domino modul
    LM 10 P - Pneumatic Linear Axis
    Hammer Caster
    220G
    Hammer Caster
    215G
    Hammer Caster
    405 15P
    Hammer Caster
    405 15A
    Hammer Caster
    405P
Previews
3D
Dimension
2D
Download CAD models