Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
552
Bill of material
552 - 3
MODELNO
Model number
552 - 3
F1
Force
2500 N
F3
Force
3200 N
FI
YIELD (F1:Fi)
14:1 N
STROKE
Stroke
23 mm
WEIGHT
Weight
555 g
A
60 mm
B
55.5 mm
E
25.5 mm
F
32,5 - 41 mm
G
42.5 mm
H
65.5 mm
H2
201.5 mm
J
12 mm
K
M8 mm
L
231 mm
L3MIN
24 mm
L3MAX
58 mm
M
Ø6 mm
N
7 x 11,5 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/552.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/552.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    6011
    Kukamet
    6016
    Kukamet
    511
    Kukamet
    535
    Kukamet
    6014
    Kukamet
    6012
    Kukamet
    6013
    Kukamet
    551
    Kukamet
    691
    Kukamet
    511-Y
Previews
3D
Dimension
2D
Download CAD models