559592230
Molex
PCB Headers
2.00mm
MicroClasp
Powered by
CAD模型選擇
{molex/pcb_headers/2_00mm/microclasp/55959.prj},{NB=559592230},{SHA256=aT4vGspQpbzU8phcxH64Ff+yZLISH4Ens9Fxj3Zzeg8=},{INAME=04503__559592230},{PN=559592230},{DESC=2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 22 Circuits},{CIRCUITS=22},{CURRENT=3.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
Company
Molex
Description
55959
Bill of material
559592230
PN
Part Number
559592230
559592230
DESC
Description
2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 22 Circuits
2.00mm Pitch MicroClasp Wire-to-Board Header, Dual Row, Right Angle, 22 Circuits
CIRCUITS
Circuits
22
22
CURRENT
Maximum Current
3.0
A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求