Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Gühring
Description
5598 - DIN 371~ SL S GEWINDEFORMER
Bill of material
5598 5.000
J21
Item ID
J23
Item Description
SL S GEWINDEFORMER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
A1
Thread Form Type
M
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
6HX
A8
Wrench Size
mm
B1
Thread Length
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
TIN
BLD
Tool Style Code
4
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    5599 - DIN 376~ SL S GEWINDEFORMER
    Gühring
    921 - DIN 371~ TIN FORMING TAP
    Gühring
    5511 - DIN 6537L NANOFIRE RATIO DRILL
    Gühring
    5722 - DIN 371 TIN TAP
    Gühring
    3472 - WN SC RATIO END MILL
    Gühring
    5515 - DIN 6537L NANOFIRE RATIO DRILL
    Gühring
    1133 - WN 10 NC-SPOTTING DRILL
    Gühring
    5512 - WN NANOFIRE RATIO DRILL
Previews
3D
Dimension
2D
Download CAD models