Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
56_200_lpi - Signal Transformer
Bill of material
56-200-LPI
PN
Part Number
56-200-LPI
DESC
Description
International Low Profile Transformer, 12VA Power, 115V/230V Input, 56VCT Output Series, 28V Output Parallel
POWERVA
Power
12 VA
OS
Output Series
56VCT
OP
Output Parallel
28V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.75 lbs (0.34 kg)
LENGTH
Length
2.63 in. (66.8 mm)
WIDTH
Width
2.19 in. (55.6 mm)
HEIGHT
Height
1.06 in. (26.9 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models