Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5603258 - UM-DELTAV/A/SI/BFI/TP
Bill of material
PHOENIX CONTACT 5603258
MANUID
Product number of the Manufacturer
5603258
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
Fuse module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 16-position, number of channels: 8
MANUTYPEDESC
Manufacturer Type Description
UM-DELTAV/A/SI/BFI/TP
PREVIEW
Preview
INTNO
International product number
4017918955038
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
64
BAF016
width
61 mm
BAA020
height
126 mm
BAH005
rated voltage
24 V
AAF726
rated current
0.050 A
AAP798
Application standards
IEC 60664, DIN EN 50178
AAF040
net weight
0.209 kg
BAB577
depth
71 mm
AAT080
Pole number
16
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918955038
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
Fuse module with separable test sockets, fuse failure display and shield connection terminals (for analog cards of the Delta V control system)
AAO057
Product type
UM-DELTAV/A/SI/BFI/TP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part