Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5604602 - SUBCON 15 HD/M-SH
Bill of material
PHOENIX CONTACT 5604602
MANUID
Product number of the Manufacturer
5604602
DESCSHORT
Short Description
D-SUB bus connector
DESCLONG
Long Description
D-SUB connector, 15-pos, male connector, two 35° cable entries, universal type for all systems, pin assignment: 1, 2, 3, ..., 14, 15 to screw connection terminal block
MANUTYPEDESC
Manufacturer Type Description
SUBCON 15 HD/M-SH
PREVIEW
Preview
INTNO
International product number
4046356685214
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
307
BAG975
degree of protection
IP20
BAF016
width
16 mm
BAA020
height
49.800 mm
BAB577
depth
61 mm
AAT080
Pole number
15
AAB754
Contact design
Pin
AAO663
GTIN
4046356685214
AAW338
Manufacturer product designation
D-SUB bus connector
AAU734
Manufacturer product description
D-SUB connector, 15-pos, male connector, two 35° cable entries, universal type for all systems, pin assignment: 1, 2, 3, ..., 14, 15 to screw connection terminal block
AAO057
Product type
SUBCON 15 HD/M-SH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models