Catalog navigation
CAD model selection
Selectable products: 147
HELP_VARIABLE
Company
Gühring
Description
5611 - DIN 6537L NANOFIRE RATIO DRILL
Bill of material
5611 8.500
J21
Item ID
J23
Item Description
NANOFIRE-RATIOBOHRER
J22
Item Name
VHM SL-FIRE-RATIOB, KI RT100U DIN6537L-B
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
J1
Standard Number
DIN 6537L
J11
Standard Code Letter
B
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
53
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
140 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HC-K/P
H5
Coating
NANOFIRE
B7
Point Length
mm
C4
Shank Length
mm
D2
Helix Direction
R
D3
Helix Angle
Grad
H22
Coolant Exit Style Code
4
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    5612 - WN NANOFIRE RATIO DRILL
    Gühring
    6400 - WN MICRO-PRECISION DRILL
    Gühring
    5511 - DIN 6537L NANOFIRE RATIO DRILL
    Gühring
    5512 - WN NANOFIRE RATIO DRILL
    Gühring
    803 - DIN 371 TAP
    Gühring
    5614 - DIN 6537K NANOFIRE RATIO DRILL
    Gühring
    5610 - DIN 6537K NANOFIRE RATIO DRILL
    Gühring
    5022 - WN TLB CARBIDE HEAD GUN DRILL
Previews
3D
Dimension
2D
Download CAD models