Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hammer Caster
Description
562S-NRB
Bill of material
562S-NRB 65
CNSORDERNO
Order Number
D
Diameter of wheel
mm
W
Width of wheel
45 mm
H
Width of boss
50 mm
D1
Diameter of Hole
12.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    415MA
    domino modul
    AT 6 - Add-on Support
    domino modul
    RR 1013 - Reducing Rings RR
    domino modul
    DM 5 AE - Pneumatic Rotary Modules
    domino modul
    DM 6 Z - Pneumatic Rotary Modules
    domino modul
    AW 4 - Add-on Bracket
    domino modul
    SKS 4 - Fast-action Coupling Set for Linear Module LM 4
    domino modul
    SKS 8 - Fast-action Coupling Set for Linear Module LM 8
    Hammer Caster
    405 15P
    Hammer Caster
    935BEA
    Hammer Caster
    935ER
    Hammer Caster
    405P
    Hammer Caster
    220S
    Hammer Caster
    920MA
Previews
3D
Dimension
2D
Download CAD models